OPC Factory Server (Large & Small & Demo)

Version contents : Easier configuration and tuning Communication & tuning the Configuration have been made simpler by reducing number the number of communication parameters Moreover, Default configuration have been pretuned and optimized for Vijeo Citect environment Advanced PLC diagnostic information Deep and advanced diagnostic information for PSX PLCs is made available at SCADA level via specific items : more than 60 status variables are available for all or PLC platforms (Quantum, Premium, M340 and M580) For security reasons, these variables are accessible in Read Only Improved performances Application response time at SCADA level enhanced by giving high priority to write commands communication requests Overpassing Modbus communication capabilities by a new exclusive located data access mode. Miscellaneous Compatible with all main Windows platforms, 32 bits and 64 bits Windows 7, Windows 8, Windows 2008 terminal server. We deliver a new document named ‘Tuning the communication parameters’ explaining in a detailed way how to tune and optimize the PLC <>SCADA communications Note : The Small version software product gets the same features as the Large one but with the following restrictions : • Size of the application (Number of items managed by the server) limited to 1000 • OPC XML protocol and Web interface non available on this version The DEMO version software product gets the same features as the Large one but with the following restrictions : • Limited time of 3 days at each execution

Reference

Type

Languages

Date

Version

Files

OFS_V3.50_2905_D (.htm) 172 bytes
OFS_V3.50_2905_D (.zip) 324.1 mb
OFS_V3.50_2905_L (.htm) 172 bytes
OFS_V3.50_2905_L (.zip) 323.7 mb
OFS_V3.50_2905_S (.htm) 172 bytes
OFS_V3.50_2905_S (.zip) 323.7 mb
OPC Factory Server - Tuning the Communication Parameters (.zip) 1.2 mb
readme (.htm) 44.3 kb

Product Ranges:

My List

Store, email, and share your favorite documents.

View My Documents
loader-lg loader-sm