What is the recommended replacement for a TWDLCDA16DRF Twido controller?
Published date:
05 September 2018
The recommended replacement for a TWDLCDA16DRF Twido controller is the TM221C16R controller.
Characteristics Twido Reference vs Characteristics M221 Reference
Total I/O: 16 (Twido) vs 16 (M221)
Input: 9 (Twido) vs 9 (M221)
Relay Output: 7 (Twido) vs 7 (M221)
Trans Output: 0 (Twido) vs 0 (M221)
Analog Input: 0 (Twido) vs 2 (M221)
Power supply: 24VDC (Twido) vs 240VAC (M221)
Software Compatibility:
- SoMachine Basic Software could convert an application of Twido to M221 (except the function like Asi & CanOpen not supported by the M221)
Mechanical Compatibility:
- Same Width 70 mm & same Depth (Height) 90mm
- The M221Length is higher due to TB in 5.08 mm pitch vs TB in 3.81mm pitch on Twido
- M221 can support TM2 Digital & Analog IO module
- All module & accessory TWD*** are not supported by M221 in particular CanOpen, Asi, Serial Interface & display module.
- Twido + CanOpen Module = M241 CanOpen
- Twido + Asi Module = M221 Eth + Eth/Asi Gateway
Can't find what you are looking for?
Reach out to our customer care team to receive information on technical support, assistance for complaints and more.