Welcome to the Schneider Electric corporate Website

Select your location

UNISARC

Air-Insulated Switchgear up to 24 kV

End-of-Sale Notice

-

UNISARC
  • Features

    • Air insulated metal enclosed Ring Main Unit for secondary distribution network 
    • Air switch-disconnector
    • Vacuum circuit-breaker
    • Compliant with IEC standard
    • Rated Voltage: 12 / 17.5 / 24 kV
    • Bus-bar Rated Current: Up to 630 
    • Feeder Rated Current: 630 A 
    • Rated Short Time Withstand Current (1s): 20 kA (25 kA not available, under development)
    • Internal Arc Containment (1s): 20 kA
    • Dimensions W x H x D in mm:
      • Switch-disconnector function: 500/600 x 1670 x 900
      • Circuit-breaker function: 750 x 1670 x 900


    Benefits

    • Modular
    • Environmentally friendly
    • 100% air insulated, no SF6
    • Easy handling and operation prompt commissioning

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Frequently Asked Questions

Easily find and share the answer you are looking for from our online FAQ service

Need information?

Browse our resource section and find the most useful tools and documents for all our products

Energy and sustainability services

First, envision an energy-efficient, cost-effective and sustainable enterprise. Next, discover our energy and sustainability services, including big data management, to turn this vision into your business reality.

+ Lifecycle Services

From energy and sustainability consulting to optimizing the lifecycle of your assets, we have services to meet your business needs.
Compare products: /