Welcome to the Schneider Electric corporate Website

Select your location

Villaya Solar Street Lights

Solar Street Lighting solutions

100% autonomous LED solar streetlight, from 1600 to 6400 lumens

Villaya Solar Street Lights
  • Features

    Patented smart energy management: BMS smart electronic card (energy management, battery charging, smart lighting management)
    Affordable quality and high technology
    Optimized thermal management
    Tiltable LED module: tilt from 0° to 30° with 10°-steps
    6-years warranty
    Optional motion sensor (increase the lumen intensity for 30 seconds when movement is detected)



    Benefits

    • LED solar streetlight: stand-alone product, no electricity bill and no grid connection.
    • Very long lifetime: innovative high heat resistance NiMH battery & intelligent lighting management. 
    • Lighting service all night long: enhance personal safety, economic and social activities. 
    • User friendly: Plug & Play and All-in-one concept, easy installation. 
    • Connected product: Bluetooth enabled for product registration, remote monitoring, troubleshooting, and lighting profile management.

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Frequently Asked Questions

Easily find and share the answer you are looking for from our online FAQ service

Need information?

Browse our resource section and find the most useful tools and documents for all our products

Energy and sustainability services

First, envision an energy-efficient, cost-effective and sustainable enterprise. Next, discover our energy and sustainability services, including big data management, to turn this vision into your business reality.

+ Lifecycle Services

From energy and sustainability consulting to optimizing the lifecycle of your assets, we have services to meet your business needs.
Compare products: /