Welcome to the Schneider Electric corporate Website

Select your location

 

Invisible Alarms

The Smallests in the World

The smallest smoke detector - only 4 cm diameter.

Invisible Alarms
  • Features

    10-year long-life lithium battery included. Extra powerful sweeping alarm.
    10 minutes pause function. Unique smart-clip ceiling mechanism.

    The smallest heat detector - only 4 x 4 cm
    10-year long-life lithium battery included. Extra powerful sweeping alarm.
    Unique smart-clip ceiling mechanism.

    Benefits

     

    • Sensor type: Optical smoke detection
    • Battery: Lithium CR123A 3V, 1600mAh
    • Sound level: around 90db at 3 meters
    • Temperature of function: +4 degrees Celsius to + 38 degrees Celsius
    • Humidity max level of function: +90% Relative Humidity without condensation
    • 30 days low battery warning

    Applications

    • Home
    • Apartments

    Gallery

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Can’t find what you are looking for?

Reach out to our customer team in your country or region if you have any questions or need more details or technical support.

Frequently Asked Questions

Easily find and share the answer you are looking for from our online FAQ service

Need information?

Browse our resource section and find the most useful tools and documents for all our products

Energy and sustainability services

First, envision an energy-efficient, cost-effective and sustainable enterprise. Next, discover our energy and sustainability services, including big data management, to turn this vision into your business reality.

+ Lifecycle Services

From energy and sustainability consulting to optimizing the lifecycle of your assets, we have services to meet your business needs.
Compare products: /