Welcome to the Schneider Electric corporate Website

Select your location

Mobiya TS170 L

Portable LED lighting systems without solar panel

Mobiya TS170 L portable LED lighting systems (without solar panel)

Mobiya TS170 L
  • Features

    Light output - 170 Lumens, White Light
    Battery - 3.2 V, 3 Ah, Lithium Ferro Phosphate
    Wide DC Operating voltage range - 5V-20V ±1V
    3 Levels of brightness and backup duration - High: 6 hours, Medium: 12 hours, Low: 48 hours
    IP degree of protection - IP 65
    Solar Panel - NO
    Certifications - CE, Lighting Global (this product has passed the Lighting Global Quality Standards), LM 79, LM80, SABS(IEC), SONCAP
    Dimensions (L x B x H) in mm - Lamp: 156 x 156 x 142

    Benefits

    Energy Efficient Lighting
    Thanks to electronic design,LED technology and Lithium Ferro Phosphate battery.

    Water Resistant
    Up to 0.5m depth for one hour

    Multi-function mobile charging cable
    Same cable used to charge mobiles as well as charge the lamp from 5V USB port.
    USB cable with 4pin adapter for mobile charging.

    Upto 48 hours of autonomy
    With one day of charge

    Globally certified
    CE, Lighting Global, LM79, LM80,SABS(IEC), SONCAP.

    Shock Resistant
    User Friendly - Plug & Play product

    USB Compatibility
    Can be charged by any 5V DC USB port

    Applications

    Mobiya TS 170L is portable LED lighting systems (without solar panel) providing safe, green & reliable access to energy. With its innovative multiple mounting options, Mobiya lamp conveniently lights up your surroundings and charges your mobile phone where ever you are. With the universal charging cable, Mobiya lamp can also be charged by any USB port.

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Frequently Asked Questions

Easily find and share the answer you are looking for from our online FAQ service

Need information?

Browse our resource section and find the most useful tools and documents for all our products

Energy and sustainability services

First, envision an energy-efficient, cost-effective and sustainable enterprise. Next, discover our energy and sustainability services, including big data management, to turn this vision into your business reality.

+ Lifecycle Services

From energy and sustainability consulting to optimizing the lifecycle of your assets, we have services to meet your business needs.
Compare products: /