Welcome to the Schneider Electric corporate Website

Select your location

Homaya SHSO1

Solar Home System: 500+ lumens from 4 lights supporting mobile charging and radio

Solar Home System S01 - 500+ lm in total

Homaya SHSO1
  • Features

    500+ lumens from 4 lights can support mobile charging and radio

    Number of portable & fixed lamps - 2 fixed + 1 portable (with 3 hours backup) + 1 inbuilt Torch

    Solar panel Wp - 6Wp, 12V

    Inbuilt battery type - 19.2Wh LiFePO4 battery

    Portable lamp battery type - 3.7V, inbuilt Li-Ion battery


    Benefits

    • Reliable, long life & safe battery - Inbuilt with the latest, clean and green Lithium Ferro Phosphate technology with 5 years
      battery life

    • Portable solution - Portable lamps with lithium battery and Power box with inbuilt torch

    • Charges 3 mobiles or radio same time - 3 USB charging ports provided to charge standard and smart phones or radio

    • Additonal Solar panel compatibility - Provision to connect additional solar panel for quick charging during cloudy days

    • Globally certified - SONCAP, LM79, LM80, Lighting Global*, SABS (IEC)*, IDCOL*.

    Applications

    Homaya Solar Home System offer is a portable solar home system solution with the latest battery technology, meant to meet all the critical energy needs of
    a home. With its portable lamps and 3 USB charger ports, it can conveniently light up all the rooms, gardens, livestock area, etc around the home and also charge
    mobile phones.

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Frequently Asked Questions

Easily find and share the answer you are looking for from our online FAQ service

Need information?

Browse our resource section and find the most useful tools and documents for all our products

Energy and sustainability services

First, envision an energy-efficient, cost-effective and sustainable enterprise. Next, discover our energy and sustainability services, including big data management, to turn this vision into your business reality.

+ Lifecycle Services

From energy and sustainability consulting to optimizing the lifecycle of your assets, we have services to meet your business needs.
Compare products: /