Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Acti9 Vigi iC40

Acti9 Vigi iC40 add-on Residual Current Devices up to 40A

Part of 9 Series

Simple to install, easy to maintain and ideal for all buildings, the residual current add-on devices for Acti9 iC40 provide you with leakage protection whilst ensuring a greater continuity of service.It is fully-fledged member of the Acti9 Family and offers multiple benefits for those who design, build,operate and maintain electrical panels for final distribution.

Acti9 Vigi iC40
  • Features

     Fully compliant with national standards and easy to install, the Acti9 Vigi iC40 comes with numerous features:
    • Ensures continuous protection for both operators and unqualified personnel
    • VisiTrip offers a visible fault indicator for fast and optimized on-site servicing
    • VisiSafe offers a visible green strip with reinforced insulation for maintenance in better safety conditions
    • Earth leakage protection that provides enhanced continuity of service and reinforced immunity with the SI type
    • Nominal current ranges from 25 A and 40 A
    • Available in “SI” (Super Immune), AC and A types
    • 30 mA and 300 mA sensitivity for additional protection against direct and indirect contact and protection against fire
    • Available as head of group and load products.


    Benefits

     
    The Residual Current Devices offer the following earth leakage protection functions:
    • Protection of persons against electric shock by direct contact (30 mA)
    • Protection of persons against electric shock by indirect contact (300 mA)
    • Protection of installations against the risk of fire (300 mA).
    Circuit protection is ensured by a circuit breaker associated to the Vigi add-on
    The A-SI type provides increased immunity from electrical interference and polluted environments.

    Applications

     
    Ideal for installation in all building installations, residual current add-on devices provide protection against:
    • Electrocution (in compliance with IEC 60364 installation standards and national standards)
    • Fire hazards caused by leakage currents flowing into building materials.

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Can’t find what you are looking for?

Reach out to our customer team in your country or region if you have any questions or need more details or technical support.

Need information?

Browse our resource section and find the most useful tools and documents for all our products

Energy and sustainability services

First, envision an energy-efficient, cost-effective and sustainable enterprise. Next, discover our energy and sustainability services, including big data management, to turn this vision into your business reality.

+ Lifecycle Services

From energy and sustainability consulting to optimizing the lifecycle of your assets, we have services to meet your business needs.