MasterPact NT and NW Navy
High current air circuit breakers for Navy applications up to 4000 A
Part of Pact Series
MasterPact NT and NW Navy is a range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults, complying with Navy requirements. MicroLogic control units are embedded contributing to safety and energy efficiency. The range covers ratings from 630 to 4000 A in two different sizes.
-
-
-
Best price
LV454444
external power supply module, input voltage 200 V AC to 240 V AC 50/60 Hz, output voltage 24 V DC, output current 1 AAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47522
Ronis 2 lock+adaptation kit - for NT - OFF position Locking - same keysAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47521
Ronis lock+adaptation kit - for NT - OFF position Locking - 1 keyAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47520
Profalux 2 lock+adaptation kit - for NT - OFF position - same keysAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47519
Profalux lock+adaptation kit - for NT - OFF position Locking - 1 keyAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47518
Castell adaptation kit w/o keylock - for NT - OFF position LockingAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47517
Kirk adaptation kit w/o keylock - for NT - OFF position LockingAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47516
Ronis adaptation kit w/o keylock - for NT circuit breaker LockingAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47515
Profalux adaptation kit w/o keylock - for NT circuit breaker LockingAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
47514
PadLocking device+BPFE support - for NT circuit breaker LockingAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4
-
-