ARGUS - Movement detectors
Movement detectors
The best of safety and comfort. ARGUS movement detectors bring light to darkness. And could notbe simpler. As soon as the sensor detects a movement, the lights are turned on.
-
-
THE BEST OF SAFETY AND COMFORT
The numerous design prizes it has won are only one of the many arguments for choosing Merten ARGUS surface-mounted movement detectors. Not only does it provides adequate lighting in areas a good distance from the light switch: it also puts uninvited guests into the spotlight - whether they want to be or not. Moreover, they can be installed very easily, have low-level protection to prevent intruders crawling underneath and can be cross-linked and adjusted easily via radio. And as you will have noticed, they look good, too.-
Best price
MTN565119
ARGUS 110 Basic , polar white - cartonAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
MTN565219
ARGUS 220 Basic , polar white - cartonAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
MTN5628-3119
ARGUS 220 Advanced, polar white - cartonAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
MTN564319
ARGUS 300 , polar white - cartonAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
MTN5640-3119
ARGUS 360 IP54 polarwhiteAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
MTN564419
ARGUS 360 , polar white - cartonAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
SAE-UE-MS-IR-WE
ARGUS IR Remote ControllerAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
752DALIRC
PIR sensor, Master, 360deg, DALI output, Remote control optionAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
752DALIS
PIR sensor, Slave for 752DALIRC, 360degAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
752HF2RC
Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 VAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4
-
-