Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma G
Schneider Electric 01025 Image

01025

Green premium brand logo
Schneider Electric 01025 Image
01025
Green premium brand logo

2 SINGLE PILARS RAL 9001 IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP55
    product or component type
    Pillars
    accessory / separate part category
    Spare part
    product compatibility
    IP55 enclosure
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 600 mm
    quantity per set
    Set of 2
    net weight
    1.32 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    01025 : 2 SINGLE PILARS RAL 9001 IP55
    Description
    2 SINGLE PILARS RAL 9001 IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    2 SINGLE PILARS RAL 9001 IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    01025 : 2 SINGLE PILARS RAL 9001 IP55
    Description
    2 SINGLE PILARS RAL 9001 IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    2 SINGLE PILARS RAL 9001 IP55
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    01025 : 2 SINGLE PILARS RAL 9001 IP55
    Description
    2 SINGLE PILARS RAL 9001 IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    2 SINGLE PILARS RAL 9001 IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /