Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 01198 Image

01198

Green premium brand logo
Schneider Electric 01198 Image
01198
Green premium brand logo

PRISMA PRISMA ET IP55 PH CUB.ASSOC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product or component type
    Combination kit
    accessory / separate part category
    Spare part
    Complementary
    product compatibility
    Prisma PH
    mounting location
    Side by side
    mounting mode
    By screws
    installation description
    Cubicle
    material
    Galvanised steel
    quantity per set
    Set of 1
    height
    40 mm
    width
    94 mm
    depth
    35 mm
    net weight
    0.58 kg
    colour
    Grey
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    Description
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    Description
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    Description
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PRISMA PRISMA ET IP55 PH CUB.ASSOC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /