Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 01218 Image

01218

Green premium brand logo
Schneider Electric 01218 Image
01218
Green premium brand logo

ROTATIVE HANDLE PRISMA G IP30

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product or component type
    Retrofit handle
    IP degree of protection
    IP30
    range compatibility
    Prisma G
    Prisma Pack 250
    accessory / separate part category
    Spare part
    Locking accessory
    Complementary
    mounting support
    Door
    operating mode
    Rotating
    mechanical durability
    10000 cycles
    installation description
    Wall-mounted enclosure
    Floor-standing enclosure
    quantity per set
    Set of 1
    net weight
    0.354 kg
    material
    Plastic: housing
    Zamak: lever arm
    colour
    Housing: white (RAL 9003)
    Lever arm: aluminium
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 907.2 KB
    Date 4/20/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 769.5 KB
    Date 4/29/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ROTATIVE HANDLE PRISMA G IP30
    Description
    ROTATIVE HANDLE PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    ROTATIVE HANDLE PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ROTATIVE HANDLE PRISMA G IP30
    Description
    ROTATIVE HANDLE PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    ROTATIVE HANDLE PRISMA G IP30
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ROTATIVE HANDLE PRISMA G IP30
    Description
    ROTATIVE HANDLE PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    ROTATIVE HANDLE PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /