Welcome to the Schneider Electric corporate Website

Select your location

View all Prisma G
Schneider Electric 01259 Image

01259

Green premium brand logo
Schneider Electric 01259 Image
01259
Green premium brand logo

2 PLATE UPRIGHTS 33M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Front cover support upright
    accessory / separate part category
    Mounting accessory
    Spare part
    Complementary
    installation description
    Extension enclosure - width 600 mm
    Floor-standing enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    33
    quantity per set
    Set of 2
    height
    35 mm
    width
    1650 mm
    depth
    11 mm
    product weight
    1.96 kg
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    01259 : 2 PLATE UPRIGHTS 33M PRISMA G IP30
    Description
    2 PLATE UPRIGHTS 33M PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    2 PLATE UPRIGHTS 33M PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    01259 : 2 PLATE UPRIGHTS 33M PRISMA G IP30
    Description
    2 PLATE UPRIGHTS 33M PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    2 PLATE UPRIGHTS 33M PRISMA G IP30
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    01259 : 2 PLATE UPRIGHTS 33M PRISMA G IP30
    Description
    2 PLATE UPRIGHTS 33M PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    2 PLATE UPRIGHTS 33M PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /