Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 03018 Image

03018

Schneider Electric 03018 Image
03018

NSXm DEVICE RAIL FOR INSTALLATION IN PACK 160

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Pack 160
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    installed device
    Compact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    1 x 3P or 4P: fixed NSXm vertical installation
    Complementary
    installation description
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    5 module(s): NSXm without earth leakage protection , direct in 555 mm WidePack enclosure
    5 module(s): NSXm with earth leakage protection , direct in 555 mm WidePack enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages3
    • English4
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 3/17/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03018 : NSXm DEVICE RAIL FOR INSTALLATION IN PACK 160
    Description
    NSXm DEVICE RAIL FOR INSTALLATION IN PACK 160
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSXm DEVICE RAIL FOR INSTALLATION IN PACK 160
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03018 : NSXm DEVICE RAIL FOR INSTALLATION IN PACK 160
    Description
    NSXm DEVICE RAIL FOR INSTALLATION IN PACK 160
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSXm DEVICE RAIL FOR INSTALLATION IN PACK 160
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /