Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 03021 Image

03021

Schneider Electric 03021 Image
03021

MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Dedicated
    installed device
    Compact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
    poles description
    1 x 3P or 4P: fixed NSXm horizontal installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    number of vertical modules [50 mm]
    3 module(s): NSXm without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
    3 module(s): NSXm without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
    3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct
    3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct
    3 module(s): NSXm without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 3/17/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03021 : MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    Description
    MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03021 : MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    Description
    MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03021 : MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    Description
    MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /