Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 03226 Image

03226

Green premium brand logo
Schneider Electric 03226 Image
03226
Green premium brand logo

FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
    poles description
    5 x 3P: mounting plate support: NSXm vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    5
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    250 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    Description
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    Description
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    Description
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    FRONT PLATE FOR 5 NSXm/VIGI/SDx VERTICAL 3P ROTATIVE W650 5M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /