Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 03324 Image

03324

Green premium brand logo
Schneider Electric 03324 Image
03324
Green premium brand logo

FRONT PLATE ISFT 630 VERTICAL W650 8M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Fupact: fixed ISFT630 - control: fuse carriers handle - horizontal installation
    poles description
    1 x 3P: mounting plate support: ISFT630 horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    8
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    400 mm
    width
    500 mm
    net weight
    1.62 kg
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 402.1 KB
    Date 5/19/14
    Files in document
    zip
    45.7 KB
    pdf
    356.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    Description
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    Description
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    Description
    FRONT PLATE ISFT 630 VERTICAL W650 8M
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    FRONT PLATE ISFT 630 VERTICAL W650 8M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /