Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 03325 Image
To be discontinued

03325

Green premium brand logo
Schneider Electric 03325 Image
To be discontinued
03325
Green premium brand logo

FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Fupact: fixed ISFT100N - control: fuse carriers handle - vertical installation
    poles description
    6 x 3P: busbars support: ISFT100N vertical installation
    8 x 3P: mounting plate support: ISFT100N vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm depth 400 mm
    connection position
    Rear connection
    Direct connection
    number of vertical modules [50 mm]
    8
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    400 mm
    width
    500 mm
    net weight
    1.64 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English9
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 410.4 KB
    Date 5/19/14
    Files in document
    zip
    45.7 KB
    pdf
    364.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.9 MB
    Date 10/5/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    Description
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    Description
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    Description
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /