Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 03335 Image

03335

Schneider Electric 03335 Image
03335

FRONT PLATE NSX/NSX VIGI(ELCB)+POWERTAG HZ TOGGLE/ROTARY HANDLE L850 4M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact: fixed NSX100...250 without earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSX100...250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    poles description
    1 x 4P: mounting plate support: NSX100...250 horizontal installation
    1 x 3P: mounting plate support: NSX100...250 horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 850 mm
    connection position
    Direct connection
    Connection block
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    enclosure material
    Front panel: painted sheet steel
    quantity per set
    Set of 1
    height
    199 mm
    width
    749 mm
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /