Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 03409 Image

03409

Green premium brand logo
Schneider Electric 03409 Image
03409
Green premium brand logo

MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Dedicated
    installed device
    Compact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
    poles description
    1 x 3P or 4P: fixed NSXm horizontal installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    number of vertical modules [50 mm]
    3 module(s): NSXm without earth leakage protection , direct in 650 mm Widecubicle
    3 module(s): NSXm with earth leakage protection , direct in 650 mm Widecubicle
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    Description
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    Description
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    Description
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /