Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma PH
Schneider Electric 03410 Image

03410

Green premium brand logo
Schneider Electric 03410 Image
03410
Green premium brand logo

MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Dedicated
    installed device
    Compact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
    poles description
    5 x 3P: fixed NSXm vertical installation
    4 x 4P: fixed NSXm vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    number of vertical modules [50 mm]
    8 module(s): NSXm without earth leakage protection , direct in 650 mm Widecubicle
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    Description
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    Description
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    Description
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    MOUNTING PLATE FOR 5 OR 4 NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL WIDTH 650
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /