Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma P
Schneider Electric 03978 Image
Discontinued

03978

Green premium brand logo
Schneider Electric 03978 Image
Discontinued
03978
Green premium brand logo

mounting plate for varplus², horizontal

Show more characteristics
03978 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Power factor correction: fixed Varplus² - horizontal installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    height
    250 mm
    width
    570 mm
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03978 : mounting plate for varplus², horizontal
    Description
    mounting plate for varplus², horizontal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    mounting plate for varplus², horizontal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03978 : mounting plate for varplus², horizontal
    Description
    mounting plate for varplus², horizontal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    mounting plate for varplus², horizontal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /