Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma P
Schneider Electric 04459 Image

04459

Green premium brand logo
Schneider Electric 04459 Image
04459
Green premium brand logo

UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Connection transfer assembly
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    connection transfer assembly
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    installed device
    Easypact: fixed CVS400 without earth leakage protection - control: toggle horizontal installation
    Easypact: fixed CVS630 without earth leakage protection - control: toggle horizontal installation
    Compact: fixed NSX400 with earth leakage protection - control: toggle horizontal installation
    Compact: fixed NSX630 with earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX400 without earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX630 without earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX400 without earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX630 without earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX400 with earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX630 with earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX400 with earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX630 with earth leakage protection - control: toggle horizontal installation
    Easypact: fixed CVS400 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact: fixed CVS630 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX400 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX400 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX400 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: fixed NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX630 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX630 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX630 without earth leakage protection - control: motor mechanism horizontal installation
    Easypact: fixed CVS400 with earth leakage protection - control: toggle horizontal installation
    Easypact: fixed CVS400 with earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact: fixed CVS630 with earth leakage protection - control: toggle horizontal installation
    Easypact: fixed CVS630 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX400 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX400 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX400 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: fixed NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX630 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX630 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX630 with earth leakage protection - control: motor mechanism horizontal installation
    [Ie] rated operational current
    630 A
    busbar cross section
    32 x 6 mm
    quantity per set
    Set of 1
    height
    200 mm
    width
    350 mm
    net weight
    3.04 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONN.TRANSF.ASSEMBLY 630A 3P (Version 1.0)
    Files in document
    stp
    697.4 KB
    zip
    299.6 KB
    prp.document.label.format zip
    Size 997 KB
    Date 8/12/13
    Files in document
    stp
    697.4 KB
    zip
    299.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 1/1/14
    prp.document.label.format pdf
    Size 2.5 MB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04459 : UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    Description
    UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04459 : UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    Description
    UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04459 : UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    Description
    UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    UNIVERSAL CONNECTION TRANSFERT IN DUCT 630A 3P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.