Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma PH
Schneider Electric 06513 Image

06513

Green premium brand logo
Schneider Electric 06513 Image
06513
Green premium brand logo

Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma PH
    IP degree of protection
    IP55
    product or component type
    Roof
    type of front cover
    Plain
    Complementary
    installation description
    Cubicle - width 300 mm, depth 800 mm
    number of vertical modules [50 mm]
    36
    quantity per set
    Set of 1
    height
    2000 mm
    width
    300 mm
    depth
    800 mm
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK10 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    2 cadres+toit L300 P800 (Version 1.0)
    Files in document
    pdf
    531.3 KB
    prp.document.label.format zip
    Size 11.7 MB
    Date 3/7/19
    Files in document
    pdf
    531.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    06513 : Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    Description
    Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    06513 : Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    Description
    Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    06513 : Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    Description
    Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /