Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF/SFP
Schneider Electric 06543 Image

06543

Green premium brand logo
Schneider Electric 06543 Image
06543
Green premium brand logo

Prisma PH - side cover extension - form 2 - D = 800 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Side barrier
    product specific application
    To partition vertical lateral busbars
    cubicle partitioning form
    Form 2
    barrier position
    Lateral
    Complementary
    installation description
    Cubicle - width 300 mm, depth 800 mm
    product destination
    For busbar compartment
    range compatibility
    Prisma PH
    busbar position
    Lateral
    width
    300 mm
    height
    2000 mm
    installation direction
    Vertical
    colour
    White (RAL 9001)
    material
    Metal
    surface finish
    Powder coated
    colour
    White
    colour code
    RAL 9001
    special colour options
    Yes
    Environment
    IP degree of protection
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    06543 : 06543_ROHS_CHINA_DECLARATION
    Description
    06543_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    06543_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    06543 : 06543_ROHS_DECLARATION
    Description
    06543_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    06543_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    06543 : 06543_REACH_DECLARATION
    Description
    06543_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    06543_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /