Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 08606 Image

08606

Green premium brand logo
Schneider Electric 08606 Image
08606
Green premium brand logo

Prisma P Framework, W = 650 mm, D = 600 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P
    product or component type
    Framework
    provided equipment
    Four cross-pieces
    Mounting hardware
    Side-by-side combination kit
    Two frames
    additional information
    Can be combined side by side and back to back
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm
    height
    2000 mm
    width
    650 mm
    depth
    600 mm
    net weight
    24 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 62208
    mechanical robustness
    Seismic tests structure reinforcement - 2G conforming to IEC 60068-2-57
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English10
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.6 MB
    Date 11/19/18
    Size pdf
    Size 2.7 MB
    Date 2/11/14
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Prisma P Framework, W = 650 mm, D = 600 mm
    Description
    Prisma P Framework, W = 650 mm, D = 600 mm
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Prisma P Framework, W = 650 mm, D = 600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Prisma P Framework, W = 650 mm, D = 600 mm
    Description
    Prisma P Framework, W = 650 mm, D = 600 mm
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Prisma P Framework, W = 650 mm, D = 600 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Prisma P Framework, W = 650 mm, D = 600 mm
    Description
    Prisma P Framework, W = 650 mm, D = 600 mm
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Prisma P Framework, W = 650 mm, D = 600 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /