Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 08678 Image

08678

Green premium brand logo
Schneider Electric 08678 Image
08678
Green premium brand logo

IP55 VENTILATED ROOF WITHOUT FANS W800 D600

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP54
    product or component type
    Ventilated roof
    type of front cover
    Cut-out
    provided equipment
    Cover
    Complementary
    installation description
    Cubicle - width 650 mm, depth 600 mm
    quantity per set
    Set of 1
    width
    650 mm
    depth
    600 mm
    net weight
    3.9 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English8
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    IP55 VENTILATED ROOF W800 D600 (Version 1.0)
    Files in document
    pdf
    215.7 KB
    stp
    2.6 MB
    Size zip
    Size 2.8 MB
    Date 11/30/18
    Files in document
    pdf
    215.7 KB
    stp
    2.6 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11.7 MB
    Date 5/23/19
    Size pdf
    Size 10.6 MB
    Date 11/19/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08678_ROHS_DECLARATION
    Description
    08678_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    08678_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08678_REACH_DECLARATION
    Description
    08678_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    08678_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    08678_ROHS_CHINA_DECLARATION
    Description
    08678_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    08678_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /