Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 08687 Image

08687

Green premium brand logo
Schneider Electric 08687 Image
08687
Green premium brand logo

IP55 PLAIN GL.PL.W650+150 D600

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Gland plate
    type of front cover
    Plain
    Complementary
    installation description
    Cubicle - width 650 + 150 mm, depth 600 mm
    quantity per set
    Set of 1
    width
    800 mm
    depth
    600 mm
    net weight
    6.24 kg
    material
    Steel
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English8
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.6 MB
    Date 11/19/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IP55 PLAIN GL.PL.W650+150 D600
    Description
    IP55 PLAIN GL.PL.W650+150 D600
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    IP55 PLAIN GL.PL.W650+150 D600
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IP55 PLAIN GL.PL.W650+150 D600
    Description
    IP55 PLAIN GL.PL.W650+150 D600
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    IP55 PLAIN GL.PL.W650+150 D600
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    IP55 PLAIN GL.PL.W650+150 D600
    Description
    IP55 PLAIN GL.PL.W650+150 D600
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    IP55 PLAIN GL.PL.W650+150 D600
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /