Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
Schneider Electric 09932 Image

09932

Green premium brand logo
Schneider Electric 09932 Image
09932
Green premium brand logo

3MM DOUBLE BAR IP55HAND.INSERT

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Insert
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma G door
    Complementary
    product compatibility
    IP55 enclosure
    mounting support
    Handle
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    lock type
    3 mm double bar insert
    quantity per set
    Set of 1
    net weight
    0.065 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    65 g
    Package 1 Height
    2 cm
    Package 1 width
    8 cm
    Package 1 Length
    8 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    50
    Package 2 Weight
    3.565 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • Chinese11
    • French11
    • German11
    • Italian11
    • Portuguese11
    • Russian11
    • Spanish11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 1/13/05
    prp.document.label.format pdf
    Size 846.2 KB
    Date 1/13/05
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/13/05
    prp.document.label.format pdf
    Size 444.7 KB
    Date 1/13/05
    prp.document.label.format pdf
    Size 7.6 MB
    Date 1/13/05
    prp.document.label.format pdf
    Size 51.1 KB
    Date 1/13/05
    prp.document.label.format pdf
    Size 3 MB
    Date 1/13/05
    prp.document.label.format pdf
    Size 68.9 KB
    Date 1/13/05
    prp.document.label.format pdf
    Size 49.5 KB
    Date 1/13/05
    CAD
    Format
    Size
    Date
    Add to My Documents
    Access.\IP55 closing\Double bar 3mm (insert) Ref. 09932 (Version 1.0)
    Files in document
    dwg
    6.2 KB
    dxf
    15.7 KB
    dwf
    811 B
    wmf
    2.2 KB
    prp.document.label.format zip
    Size 24.9 KB
    Date 4/6/05
    Files in document
    dwg
    6.2 KB
    dxf
    15.7 KB
    dwf
    811 B
    wmf
    2.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 5/23/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    09932 : 3MM DOUBLE BAR IP55HAND.INSERT
    Description
    3MM DOUBLE BAR IP55HAND.INSERT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    3MM DOUBLE BAR IP55HAND.INSERT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    09932 : 3MM DOUBLE BAR IP55HAND.INSERT
    Description
    3MM DOUBLE BAR IP55HAND.INSERT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    3MM DOUBLE BAR IP55HAND.INSERT
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    09932 : 3MM DOUBLE BAR IP55HAND.INSERT
    Description
    3MM DOUBLE BAR IP55HAND.INSERT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    3MM DOUBLE BAR IP55HAND.INSERT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.