Welcome to the Schneider Electric corporate Website

Select your location

View all Thorsman Cable Accessories and Fixing
Schneider Electric 1000017 Image

1000017

Green premium brand logo
Schneider Electric 1000017 Image
1000017
Green premium brand logo

Thorsman - TP 0 - wall plug - without screw - set of 500

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    5.5 mm concrete
    5.5 mm brick
    minimum drilling depth
    20 mm
    screw diameter
    3.5…5 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    Shear: 0.4 kN for concrete C25 4.5)
    Pull-out load: 0.15 kN for concrete C25 6)
    Shear: 0.3 kN for solid brick 4.5)
    Pull-out load: 0.15 kN for solid brick 6)
    practical load capacity
    Shear: 40 kg for concrete 4.5)
    Pull-out load: 15 kg for concrete 6)
    Shear: 30 kg for solid brick 4.5)
    Pull-out load: 15 kg for solid brick 6)
    colour tint
    White
    ambient air temperature for operation
    -50…80 °C
    diameter
    5.5 mm
    length
    16.5 mm
    Environment
    quantity per set
    Set of 500
    sale per indivisible quantity
    1
    product weight
    0.00023 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1000017 : Thorsman - TP 0 - wall plug - without screw - set of 500
    Description
    Thorsman - TP 0 - wall plug - without screw - set of 500
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Thorsman - TP 0 - wall plug - without screw - set of 500
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1000017 : Thorsman - TP 0 - wall plug - without screw - set of 500
    Description
    Thorsman - TP 0 - wall plug - without screw - set of 500
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Thorsman - TP 0 - wall plug - without screw - set of 500
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 879.2 KB
    Date 10/29/10
    Description
    PEP TP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1000017 : Thorsman - TP 0 - wall plug - without screw - set of 500
    Description
    Thorsman - TP 0 - wall plug - without screw - set of 500
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Thorsman - TP 0 - wall plug - without screw - set of 500
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /