Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric 1003020 Image

1003020

Green premium brand logo
Schneider Electric 1003020 Image
1003020
Green premium brand logo

Thorsman - TP 6x30 - wall plug - without screw - set of 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    6 mm concrete
    6 mm brick
    6 mm ALC concrete
    minimum drilling depth
    35 mm
    screw diameter
    3.5…5 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    Shear: 0.6 kN for concrete C25 4.5)
    Pull-out load: 0.4 kN for concrete C25 6)
    Shear: 0.5 kN for solid brick 4.5)
    Pull-out load: 0.3 kN for solid brick 6)
    Shear: 0.2 kN for low density concrete 500 and expanded clay 4.5)
    Pull-out load: 0.08 kN for low density concrete 500 and expanded clay 6)
    practical load capacity
    Shear: 60 kg for concrete C25 4.5)
    Pull-out load: 40 kg for concrete C25 6)
    Shear: 50 kg for solid brick 4.5)
    Pull-out load: 30 kg for solid brick 6)
    Shear: 20 kg for low density concrete 500 and expanded clay 4.5)
    Pull-out load: 8 kg for low density concrete 500 and expanded clay 6)
    colour tint
    Red
    ambient air temperature for operation
    -50…80 °C
    diameter
    6 mm
    length
    30 mm
    Environment
    quantity per set
    Set of 100
    sale per indivisible quantity
    1
    net weight
    0.00068 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.0)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    Description
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 879.2 KB
    Date 10/29/10
    Description
    PEP TP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    Description
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    Description
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Thorsman - TP 6x30 - wall plug - without screw - set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /