Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Kaedra, Mini Kaedra
Schneider Electric 10312 Image

10312

Green premium brand logo
Schneider Electric 10312 Image
10312
Green premium brand logo

mini Kaedra - for modular device - 1 x 4 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Mini enclosure for modular device
    accessories included with enclosure
    1 marking kit
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    4
    total number of 18 mm modules
    4
    number of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    1 marking kit
    type of front cover
    Transparent
    Reversible
    power dissipation in W
    10 W
    [In] rated current
    63 A
    type of rail
    DIN
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    width
    123 mm
    height
    200 mm
    depth
    112 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    Environment
    standards
    IEC 670
    IEC 60695-2-1
    EN 50102
    IEC 60529
    IEC 60439-3
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English6
    • French4
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 143.3 KB
    Date 6/17/19
    Size pdf
    Size 629.5 KB
    Date 4/2/09
    Size pdf
    Size 505.3 KB
    Date 4/1/09
    Size pdf
    Size 898.5 KB
    Date 3/20/07
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 192.6 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    mini Kaedra - for modular device - 1 x 4 modules
    Description
    mini Kaedra - for modular device - 1 x 4 modules
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    mini Kaedra - for modular device - 1 x 4 modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 384 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    mini Kaedra - for modular device - 1 x 4 modules
    Description
    mini Kaedra - for modular device - 1 x 4 modules
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    mini Kaedra - for modular device - 1 x 4 modules
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    mini Kaedra - for modular device - 1 x 4 modules
    Description
    mini Kaedra - for modular device - 1 x 4 modules
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    mini Kaedra - for modular device - 1 x 4 modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /