Welcome to the Schneider Electric corporate Website

Select your location

View all Mini Pragma, Mini Pragma L
Schneider Electric 10335 Image
Discontinued

10335

Schneider Electric 10335 Image
Discontinued
10335

Mini Pragma smoked door - flush/surface mounting - 1 x 12 modules

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mini Pragma L
    product or component type
    Door
    accessory / separate part category
    Enclosure accessory
    quantity per set
    Set of 10
    Complementary
    enclosure mounting
    Flush
    Surface
    number of horizontal rows
    1
    number of 18 mm modules per row
    12
    total number of 18 mm modules
    12
    colour
    Smoked
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /