Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 10547 Image

10547

Green premium brand logo
Schneider Electric 10547 Image
10547
Green premium brand logo

Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    3L + N
    Length in 18 mm modules
    48
    Complementary
    number of ways
    Incomer: 1 way N + 3 L
    Outgoer: 44 ways N + L
    poles configuration for 1 way
    Incomer: 1 x 4P
    Outgoer: 1 x 1P + N
    Incomer: 1 x 3P + N
    Outgoer: 1 x 2P
    connection pitch
    Incomer: 18 mm
    Outgoer: 9 mm
    connector type
    Tooth
    distance between way
    Incomer: 72 mm
    Outgoer: 18 mm
    marking
    Outgoer: N L1 N L2 N L3
    Incomer: N L1 L2 L3
    incomer device
    ID right
    insulation
    Insulated
    device presentation
    Uncuttable
    [Ie] rated operational current
    80 A at 40 °C
    [Ue] rated operational voltage
    230 V AC Ph/N
    400 V AC Ph/Ph
    [Ui] rated insulation voltage
    440 V AC conforming to IEC 61439-1
    [Uimp] rated impulse withstand voltage
    6 kV
    mounting mode
    Horizontal
    mounting location
    Top on tunnel type terminals
    9 mm pitches
    96
    width
    864 mm
    colour
    Light grey (RAL 7035)
    range compatibility
    Acti 9 C40
    Acti 9 DT40
    Acti 9 iDPN
    Acti 9 iDPN Vigi
    Acti 9 DT60
    Acti 9 iDPN N Arc
    Acti 9 iARC DPNN
    Environment
    standards
    EN/IEC 60439-1
    IEC 60947-7
    fire resistance
    960 °C ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    Description
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    Description
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    Description
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Acti 9 - comb busbar - 3L+N incomer right - 48 modules - 80A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /