Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma, Mini Pragma L
Schneider Electric 10665 Image
Discontinued

10665

Schneider Electric 10665 Image
Discontinued
10665

Mini Pragma L surface enclosure - IP30 - 1 x 8 modules - reversible door

Show more characteristics
10665  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    Nb of 18 mm modules per row
    8
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    (1) insulating plug
    Type of door
    Reversible
    width
    215 mm
    height
    168 mm
    depth
    94 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    16
    total number of 18 mm modules
    8
    type of rail
    DIN
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    EN 60439-3
    IEC 60695-2-1
    IEC 23-48
    IEC 60529
    IEC 60439-3
    EN 50102
    product certifications
    IMQ
    fire resistance
    650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP30 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /