Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma, Mini Pragma L
Schneider Electric 10667 Image
Discontinued

10667

Schneider Electric 10667 Image
Discontinued
10667

Mini Pragma L surface enclosure - IP30 - 2 x 12 modules - reversible front cover

Show more characteristics
10667  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    2
    provided equipment
    (1) insulating plug
    (2) marking kit
    Type of door
    Reversible
    width
    256 mm
    height
    326 mm
    depth
    101 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    24
    type of rail
    DIN
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60529
    EN 50102
    IEC 23-48
    IEC 60439-3
    IEC 60695-2-1
    EN 60439-3
    fire resistance
    650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP30 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 130.5 KB
    Date 1/28/16
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /