Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma, Mini Pragma L
Schneider Electric 10668 Image
To be discontinued

10668

Schneider Electric 10668 Image
To be discontinued
10668

Mini Pragma L surface enclosure - IP30 - 3 x 12 modules - reversible front cover

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    3
    provided equipment
    (1) insulating plug
    (3) marking kit
    Type of door
    Reversible
    width
    256 mm
    height
    451 mm
    depth
    101 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    36
    type of rail
    DIN
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60439-3
    IEC 60529
    EN 50102
    EN 60439-3
    IEC 23-48
    IEC 60695-2-1
    fire resistance
    650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP30 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 130.5 KB
    Date 1/28/16
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /