Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pragma
Schneider Electric 10955 Image
To be discontinued

10955

Schneider Electric 10955 Image
To be discontinued
10955

terminal block - 4 holes - for Pragma UP

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product or component type
    Neutral terminal block
    Complementary
    distribution block outgoers
    3 x 10 mm²
    1 x 16 mm²
    range compatibility
    Pragma
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    terminal block - 4 holes - for Pragma UP
    Description
    terminal block - 4 holes - for Pragma UP
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    terminal block - 4 holes - for Pragma UP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    terminal block - 4 holes - for Pragma UP
    Description
    terminal block - 4 holes - for Pragma UP
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    terminal block - 4 holes - for Pragma UP
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    terminal block - 4 holes - for Pragma UP
    Description
    terminal block - 4 holes - for Pragma UP
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    terminal block - 4 holes - for Pragma UP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /