Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Defem Mesh Trays
Schneider Electric 1149153 Image

1149153

Green premium brand logo
Schneider Electric 1149153 Image
1149153
Green premium brand logo

Defem - joining set - B52 - steel, electro-galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Defem
    product or component type
    Joining set
    device short name
    B52
    device application
    Side section joining
    Complementary
    device composition
    Fittings B1 and B2
    Bolt and nut B13
    Material with surface treatment
    Steel (electro-galvanized)
    atmospheric-corrosivity category
    C1
    product destination
    Mesh tray
    height
    41 mm
    width
    80 mm
    depth
    24 mm
    net weight
    8 kg / set of 100
    Environment
    environmental characteristic
    Heated facility with low exposure to corrosion hotels and offices
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Files in document
    pdf
    94.9 MB
    pdf
    57.1 MB
    Description
    Defem mesh trays range catalogue
    Size zip
    Size 152.1 MB
    Date 6/12/18
    Files in document
    pdf
    94.9 MB
    pdf
    57.1 MB
    Description
    Defem mesh trays range catalogue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 437 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Defem - joining set - B52 - steel, electro-galvanized
    Description
    Defem - joining set - B52 - steel, electro-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Defem - joining set - B52 - steel, electro-galvanized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    Size pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Defem - joining set - B52 - steel, electro-galvanized
    Description
    Defem - joining set - B52 - steel, electro-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Defem - joining set - B52 - steel, electro-galvanized
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Defem - joining set - B52 - steel, electro-galvanized
    Description
    Defem - joining set - B52 - steel, electro-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Defem - joining set - B52 - steel, electro-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /