Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Defem Mesh Trays
Schneider Electric 1149185 Image

1149185

Green premium brand logo
Schneider Electric 1149185 Image
1149185
Green premium brand logo

Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Defem
    product or component type
    Bolt and flange nut
    device short name
    B13
    quantity per set
    250 pieces
    Complementary
    Material with surface treatment
    Steel (electro-galvanized)
    atmospheric-corrosivity category
    C1
    screw type
    M6 x 25 mm
    thread type
    M6
    height
    30 mm
    width
    18 mm
    depth
    18 mm
    net weight
    2.82 kg
    Environment
    environmental characteristic
    Heated facility with low exposure to corrosion hotels and offices
    Packing Units
    Package 1 Weight
    2.900 g
    Package 1 Length
    1.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1149185 : Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    Description
    Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1149185 : Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    Description
    Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1149185 : Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    Description
    Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 250 pieces
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.