Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Defem Mesh Trays
Schneider Electric 1149196 Image
Discontinued

1149196

Green premium brand logo
Schneider Electric 1149196 Image
Discontinued
1149196
Green premium brand logo

Defem - bracket - B9/622 - steel, electro-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

1149196 is replaced by:
Product
Qty
CSU795323
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 27 October 2016
1
  • Main
    range
    Defem
    product or component type
    Bracket
    device short name
    B9
    Complementary
    Material with surface treatment
    Steel (electro-galvanized)
    atmospheric-corrosivity category
    C1
    mounting support
    Pendant
    Wall
    product destination
    Mesh tray 622 mm width
    height
    130 mm
    width
    680 mm
    depth
    50 mm
    net weight
    186 kg / set of 100
    Environment
    environmental characteristic
    Heated facility with low exposure to corrosion hotels and offices
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1149196 : Defem - bracket - B9/622 - steel, electro-galvanized
    Description
    Defem - bracket - B9/622 - steel, electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Defem - bracket - B9/622 - steel, electro-galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1149196 : Defem - bracket - B9/622 - steel, electro-galvanized
    Description
    Defem - bracket - B9/622 - steel, electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Defem - bracket - B9/622 - steel, electro-galvanized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1149196 : Defem - bracket - B9/622 - steel, electro-galvanized
    Description
    Defem - bracket - B9/622 - steel, electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Defem - bracket - B9/622 - steel, electro-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.