Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Cable Accessories and Fixing
Schneider Electric 1200005 Image

1200005

Green premium brand logo
Schneider Electric 1200005 Image
1200005
Green premium brand logo

Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Cavity fixing
    device short name
    TPP
    provided equipment
    Screw
    mounting support
    Board material - thickness: 10…30 mm
    device application
    10…26 mm board material
    mounting support
    Ceiling
    Wall mounted
    thread type
    M4
    screw diameter
    4 mm
    screw length
    55 mm
    drilling diameter
    10 mm
    colour tint
    Metal
    Grey
    Complementary
    quantity per set
    Set of 25
    net weight
    0.0105 kg
    Environment
    material
    Screw: steel electroplated
    Toggle: zinc
    Collar: zinc
    Spring: steel
    practical load capacity
    Shear: 400 N for 13 mm board 2.5)
    Pull-out load: 160 N for 13 mm board 3)
    Shear: 600 N for 2 x 13 mm board 2.5)
    Pull-out load: 220 N for 2 x 13 mm board 3)
    thickness
    0…37 mm fixture 13 mm board
    0…24 mm fixture 2 x 13 mm board
    ambient air temperature for operation
    -20…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1200005 : Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    Description
    Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1200005 : Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    Description
    Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1200005 : Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    Description
    Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Thorsman - TPP-10xM4 - cavity fixing - with screw - set of 25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /