Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Cable Accessories and Fixing
Schneider Electric 1200203 Image

1200203

Green premium brand logo
Schneider Electric 1200203 Image
1200203
Green premium brand logo

Thorsman - TPP-10xM4K - cavity fixing - set of 25

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Cavity fixing
    device short name
    TPP
    device application
    10…26 mm board material
    mounting support
    Board material - thickness: 10…26 mm
    quantity per set
    Set of 25
    Complementary
    mounting support
    Ceiling
    thread type
    M4
    screw length
    50 mm
    drilling diameter
    10 mm
    material
    Toggle: zinc
    Collar: zinc
    Spring: steel
    Hook: steel electroplated
    practical load capacity
    Pull-out load: 160 N for 13 mm board 3)
    Pull-out load: 220 N for 2 x 13 mm board 3)
    size
    Hook: 9 x 16 x 29 mm
    length
    95 mm
    width
    20 mm
    net weight
    0.014 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/2/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1200203 : Thorsman - TPP-10xM4K - cavity fixing - set of 25
    Description
    Thorsman - TPP-10xM4K - cavity fixing - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Thorsman - TPP-10xM4K - cavity fixing - set of 25
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1200203 : Thorsman - TPP-10xM4K - cavity fixing - set of 25
    Description
    Thorsman - TPP-10xM4K - cavity fixing - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Thorsman - TPP-10xM4K - cavity fixing - set of 25
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1200203 : Thorsman - TPP-10xM4K - cavity fixing - set of 25
    Description
    Thorsman - TPP-10xM4K - cavity fixing - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Thorsman - TPP-10xM4K - cavity fixing - set of 25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /