Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Cable Accessories and Fixing
Schneider Electric 1200443 Image

1200443

Green premium brand logo
Schneider Electric 1200443 Image
1200443
Green premium brand logo

TPP-13xM5 PLATTI blk Cavity fixing

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Cavity fixing
    device short name
    TPP
    provided equipment
    Without screw
    Without hook
    device application
    board material
    colour tint
    Grey
    Metal
    quantity per set
    Set of 1000
    Complementary
    mounting support
    Ceiling
    Wall mounted
    drilling diameter
    13 mm
    material
    Toggle: zinc
    Collar: zinc
    Spring: steel electroplated
    practical load capacity
    0.5 N shear 13 mm board
    0.17 N pull-out load 13 mm board
    0.8 N shear 2 x 13 mm board
    0.34 N pull-out load 2 x 13 mm board
    thickness
    0…47 mm fixture 13 mm board
    0…34 mm fixture 2 x 13 mm board
    net weight
    0.0056 kg
    Environment
    ambient air temperature for operation
    -20…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1200443 : TPP-13xM5 PLATTI blk Cavity fixing
    Description
    TPP-13xM5 PLATTI blk Cavity fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    TPP-13xM5 PLATTI blk Cavity fixing
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1200443 : TPP-13xM5 PLATTI blk Cavity fixing
    Description
    TPP-13xM5 PLATTI blk Cavity fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    TPP-13xM5 PLATTI blk Cavity fixing
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /