Welcome to the Schneider Electric corporate Website

Select your location

View all   Pratika
Schneider Electric 13152 Image

13152

Green premium brand logo
Schneider Electric 13152 Image
13152
Green premium brand logo

Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for plug and socket
    accessories included with enclosure
    1 plate for 50 x 50 power outlets
    1 terminal block 4 holes
    mounting plate description
    Without mounting plate
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    4
    total number of 18 mm modules
    4
    number of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    number of openings of interface
    3
    number of plates
    1 for 50 x 50 power outlets
    provided equipment
    1 plate for 50 x 50 power outlet
    1 terminal block 4 holes
    type of front cover
    Transparent
    power dissipation in W
    6.5 W
    [In] rated current
    63 A
    number of pre-cutouts PG ISO
    1
    number of terminal blocks
    1 with 4 outgoers
    distribution block outgoers
    2 x 10 mm²
    2 x 16 mm²
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    base dimension
    65 x 85 mm
    width
    98 mm
    height
    392 mm
    depth
    98.5 mm
    internal depth
    61 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    targeted country
    France
    Environment
    standards
    IEC 60529
    EN 50102
    IEC 60439-3
    EN 50262
    IEC 670
    fire resistance
    750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.1 MB
    Date 9/10/13
    Files in document
    stp
    510.8 KB
    zip
    584.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 11/27/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13152 : Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.6 KB
    Date 7/5/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13152 : Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13152 : Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 4 modules - 1 terminal block
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.