Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
Schneider Electric 13153 Image

13153

Green premium brand logo
Schneider Electric 13153 Image
13153
Green premium brand logo

Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for plug and socket
    accessories included with enclosure
    2 plates for 65 x 85 power outlets
    1 terminal block 4 holes
    1 plate for push-button controls
    mounting plate description
    Without mounting plate
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    5
    total number of 18 mm modules
    5
    number of horizontal rows
    1
    electrical insulation class
    Double insulation
    Class II
    number of openings of interface
    2
    number of plates
    1 for push-button controls
    2 for 65 x 85 power outlets
    provided equipment
    1 plate for push-button control
    2 plate for 65 x 85 power outlet
    1 terminal block 4 holes
    type of front cover
    Transparent
    power dissipation in W
    12 W
    [In] rated current
    63 A
    type of rail
    DIN
    number of pre-cutouts PG ISO
    3
    number of terminal blocks
    1 with 4 outgoers
    distribution block outgoers
    2 x 10 mm²
    2 x 16 mm²
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    base dimension
    90 x 100 mm
    width
    138 mm
    height
    460 mm
    depth
    160 mm
    internal depth
    91 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    targeted country
    France
    Environment
    standards
    IEC 670
    IEC 60439-3
    IEC 60529
    EN 50262
    EN 50102
    fire resistance
    750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.416 kg
    Package 1 Height
    15.8 cm
    Package 1 width
    16.8 cm
    Package 1 Length
    47 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    66
    Package 2 Weight
    105.456 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    ENCLOSURE KAEDRA 2 SOCKETS (Version 1.0)
    Files in document
    stp
    324.1 KB
    zip
    326 KB
    prp.document.label.format zip
    Size 650.1 KB
    Date 9/10/13
    Files in document
    stp
    324.1 KB
    zip
    326 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 11/27/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13153 : Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13153 : Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13153 : Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Kaedra - for plug and socket - 2 openings - 1 x 5 modules - 1 terminal block
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.