Welcome to the Schneider Electric corporate Website

Select your location

View all Pratika
Schneider Electric 13163 Image

13163

Green premium brand logo
Schneider Electric 13163 Image
13163
Green premium brand logo

Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for plug and socket
    accessories included with enclosure
    2 wiring straps
    1 terminal block 8 holes
    1 terminal block support
    1 plate for 65 x 65 or 75 x 75 power outlets
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    18
    number of horizontal rows
    1
    electrical insulation class
    Double insulation
    Class II
    number of openings of interface
    4
    number of plates
    1 for 65 x 65 or 75 x 75 power outlets
    provided equipment
    2 wiring strap
    1 plate for 65 x 65 or 75 x 75 power outlet
    1 terminal block 8 holes
    1 terminal block support
    type of front cover
    Transparent
    power dissipation in W
    34 W
    [In] rated current
    90 A
    type of rail
    DIN
    number of pre-cutouts PG ISO
    17
    number of terminal blocks
    1 with 8 outgoers
    distribution block outgoers
    4 x 10 mm²
    4 x 16 mm²
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    base dimension
    103 x 225 mm
    width
    448 mm
    height
    460 mm
    depth
    160 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    Environment
    standards
    EN 50102
    IEC 60529
    EN 50262
    IEC 670
    IEC 60439-3
    fire resistance
    750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 11/27/15
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 629.5 KB
    Date 4/2/09
    Size pdf
    Size 898.5 KB
    Date 3/20/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13163 : Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13163 : Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 384 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13163 : Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    Description
    Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Kaedra - for plug and socket - 4 openings - 1 x 18 modules - 1 terminal block
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /