Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric 13336 Image
Discontinued

13336

Schneider Electric 13336 Image
Discontinued
13336

mini Pragma recessed enclosure - IP 40 - 1 x 4 modules - transparent door

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    4
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    (1) terminal block support
    (1) terminal block 4 holes
    (1) flush mounting kit
    Type of door
    Transparent
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    8
    total number of 18 mm modules
    4
    [In] rated current
    50 A
    number of terminal blocks
    1 (Quick) with 4 outgoers
    distribution block outgoers
    2 x 10 mm²
    2 x 16 mm²
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    EN 60439-3
    IEC 60439-3
    IEC 60529
    IEC 60695-2-1
    EN 50102
    fire resistance
    Front face: 750 °C conforming to IEC 60695-2-1
    Back part: 850 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Product environmental Mini Pragma (Version 2.0)
    Description
    Product environmental Mini Pragma
    Size pdf
    Size 309.7 KB
    Date 7/27/15
    Description
    Product environmental Mini Pragma
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /