Welcome to the Schneider Electric corporate Website

Select your location

View all Mini Pragma
Schneider Electric 13337 Image
Discontinued

13337

Schneider Electric 13337 Image
Discontinued
13337

mini Pragma recessed enclosure - IP 40 - 1 x 6 modules - transparent door

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    6
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    (1) terminal block support
    (1) terminal block 4 holes
    (1) flush mounting kit
    Type of door
    Transparent
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    12
    total number of 18 mm modules
    6
    [In] rated current
    63 A
    number of terminal blocks
    1 (Quick) with 4 outgoers
    distribution block outgoers
    2 x 10 mm²
    2 x 16 mm²
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    EN 60439-3
    EN 50102
    IEC 60695-2-1
    IEC 60529
    IEC 60439-3
    fire resistance
    Front face: 750 °C conforming to IEC 60695-2-1
    Back part: 850 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Product environmental Mini Pragma (Version 2.0)
    Description
    Product environmental Mini Pragma
    Size pdf
    Size 309.7 KB
    Date 7/27/15
    Description
    Product environmental Mini Pragma
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /